IESNA:LM-63-2002
[TEST]P949796
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16295
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2240.7 2409.7 2591.1 2773.4 2913.1 2998.6 3050.7 3079.9 3112.1 3149.5
3197.7 3263 3351.2 3455.2 3581.6 3794.4 4116 4542.5 5069.1 5727.7
6591 7581.9 8636.9 9596.5 10176.5 9882 9292.6 8502.8 7554 6423.3
4993 3567.4 2334.9 1357.2 597.1 184.9 0
2240.7 2418.8 2623 2825.3 2974.5 3065.2 3108.1 3118.7 3125.6 3131.8
3141.8 3163.1 3202.2 3251.2 3331.9 3500.7 3796.6 4225.5 4784.4 5450.8
6248.9 7167.7 8227.7 9373.6 10522.6 10827.9 10180.3 9347.2 8472.4 7477.2
6083.8 4585.6 3191.5 1942.9 908 289.3 0
2240.7 2428 2655 2877.1 3035.9 3131.7 3165.4 3157.4 3139.2 3114.1
3085.9 3063.1 3053.2 3047.2 3082.3 3207 3477.1 3908.6 4499.6 5173.7
5906.8 6753.5 7818.4 9150.7 10868.9 11773.7 11068.1 10191.5 9390.8 8531.2
7174.5 5603.9 4048.1 2528.6 1218.8 393.8 0
2240.7 2441 2686.6 2923.8 3090.6 3181.2 3196.5 3158 3098.4 3029.5
2957.5 2893 2843.8 2810.3 2835.4 2982.6 3310.2 3812.5 4457.2 5165.1
5908.3 6711.6 7655.1 8823.2 10462.2 11727.9 11243.8 10273.9 9427.6 8557.7
7272.5 5744.1 4222.3 2723.2 1384.3 486.1 0
2240.7 2453.9 2718.3 2970.5 3145.4 3230.5 3227.6 3158.6 3057.5 2944.9
2829 2722.9 2634.3 2573.3 2588.5 2758.1 3143.3 3716.3 4414.8 5156.5
5909.7 6669.7 7491.8 8495.8 10055.5 11682 11419.3 10356.2 9464.5 8584.1
7370.4 5884.2 4396.5 2917.8 1549.8 578.5 0
2240.7 2461.7 2735.5 2998.6 3178.6 3254.6 3228.5 3123.7 2980.7 2831.8
2691.7 2570.7 2475.8 2424.3 2485 2751.4 3261.1 3973.2 4826.4 5750.3
6675 7583.7 8509.2 9523 11027.6 12572.5 12551 11535.3 10519 9409.1
8012.3 6372.2 4765 3171.5 1758.3 682.7 0
2240.7 2469.4 2752.7 3026.8 3211.6 3278.7 3229.3 3088.9 2903.8 2718.8
2554.4 2418.5 2317.2 2275.3 2381.5 2744.7 3378.9 4230.2 5238.1 6344
7440.2 8497.8 9526.4 10550.2 11999.7 13463.1 13682.8 12714.4 11573.4 10234.1
8654.1 6860.1 5133.3 3425.1 1966.6 786.9 0
2240.7 2473.3 2763.1 3042 3226.4 3286.8 3220.7 3057 2847.8 2648.8
2480.8 2346.1 2250.1 2222.6 2369.2 2801 3515.7 4478.8 5646.6 6942.1
8229.8 9474.8 10691.1 11869.4 13412.1 14806.9 14985.8 14023 12699.5 11077.5
9247.8 7281.2 5354.5 3517.4 2019 791.4 0
2240.7 2477.2 2773.6 3057.1 3241.1 3294.8 3212.1 3025 2791.9 2578.8
2407.3 2273.8 2182.9 2169.8 2357 2857.2 3652.4 4727.5 6055.3 7540.2
9019.4 10451.6 11855.7 13188.4 14824.4 16150.5 16288.7 15331.5 13825.5 11920.8
9841.6 7702.3 5575.5 3609.5 2071.3 795.8 0
2240.7 2475.4 2781.5 3064.4 3246.7 3295.7 3202 3002.5 2757.5 2540.8
2371.4 2239.8 2151.3 2147 2355.1 2886.4 3720.5 4873.5 6303.4 7891.5
9496.8 11023.8 12536.2 14032.3 15736.5 16993.6 17006.5 15893.9 14138.1 11952.4
9682.5 7428.9 5135.7 3263.9 1794.5 668.1 0
2240.7 2477.2 2773.6 3057.1 3241.1 3294.8 3212.1 3025 2791.9 2578.8
2407.3 2273.8 2182.9 2169.8 2357 2857.2 3652.4 4727.5 6055.3 7540.2
9019.4 10451.6 11855.7 13188.4 14824.4 16150.5 16288.7 15331.5 13825.5 11920.8
9841.6 7702.3 5575.5 3609.5 2071.3 795.8 0
2240.7 2473.3 2763.1 3042 3226.4 3286.8 3220.7 3057 2847.8 2648.8
2480.8 2346.1 2250.1 2222.6 2369.2 2801 3515.7 4478.8 5646.6 6942.1
8229.8 9474.8 10691.1 11869.4 13412.1 14806.9 14985.8 14023 12699.5 11077.5
9247.8 7281.2 5354.5 3517.4 2019 791.4 0
2240.7 2469.4 2752.7 3026.8 3211.6 3278.7 3229.3 3088.9 2903.8 2718.8
2554.4 2418.5 2317.2 2275.3 2381.5 2744.7 3378.9 4230.2 5238.1 6344
7440.2 8497.8 9526.4 10550.2 11999.7 13463.1 13682.8 12714.4 11573.4 10234.1
8654.1 6860.1 5133.3 3425.1 1966.6 786.9 0
2240.7 2461.7 2735.5 2998.6 3178.6 3254.6 3228.5 3123.7 2980.7 2831.8
2691.7 2570.7 2475.8 2424.3 2485 2751.4 3261.1 3973.2 4826.4 5750.3
6675 7583.7 8509.2 9523 11027.6 12572.5 12551 11535.3 10519 9409.1
8012.3 6372.2 4765 3171.5 1758.3 682.7 0
2240.7 2453.9 2718.3 2970.5 3145.4 3230.5 3227.6 3158.6 3057.5 2944.9
2829 2722.9 2634.3 2573.3 2588.5 2758.1 3143.3 3716.3 4414.8 5156.5
5909.7 6669.7 7491.8 8495.8 10055.5 11682 11419.3 10356.2 9464.5 8584.1
7370.4 5884.2 4396.5 2917.8 1549.8 578.5 0
2240.7 2441 2686.6 2923.8 3090.6 3181.2 3196.5 3158 3098.4 3029.5
2957.5 2893 2843.8 2810.3 2835.4 2982.6 3310.2 3812.5 4457.2 5165.1
5908.3 6711.6 7655.1 8823.2 10462.2 11727.9 11243.8 10273.9 9427.6 8557.7
7272.5 5744.1 4222.3 2723.2 1384.3 486.1 0
2240.7 2428 2655 2877.1 3035.9 3131.7 3165.4 3157.4 3139.2 3114.1
3085.9 3063.1 3053.2 3047.2 3082.3 3207 3477.1 3908.6 4499.6 5173.7
5906.8 6753.5 7818.4 9150.7 10868.9 11773.7 11068.1 10191.5 9390.8 8531.2
7174.5 5603.9 4048.1 2528.6 1218.8 393.8 0
2240.7 2418.8 2623 2825.3 2974.5 3065.2 3108.1 3118.7 3125.6 3131.8
3141.8 3163.1 3202.2 3251.2 3331.9 3500.7 3796.6 4225.5 4784.4 5450.8
6248.9 7167.7 8227.7 9373.6 10522.6 10827.9 10180.3 9347.2 8472.4 7477.2
6083.8 4585.6 3191.5 1942.9 908 289.3 0
2240.7 2409.7 2591.1 2773.4 2913.1 2998.6 3050.7 3079.9 3112.1 3149.5
3197.7 3263 3351.2 3455.2 3581.6 3794.4 4116 4542.5 5069.1 5727.7
6591 7581.9 8636.9 9596.5 10176.5 9882 9292.6 8502.8 7554 6423.3
4993 3567.4 2334.9 1357.2 597.1 184.9 0
2240.7 2391.2 2550.2 2706 2827.9 2905 2953.1 2980.9 3009.3 3044.5
3094.7 3164.8 3256.2 3361.2 3491.7 3679.7 3948.8 4301.2 4743.7 5269.7
5900.5 6563 7150.5 7566.8 7670.8 7232.8 6612.9 5875.3 5070.4 4197.8
3197.6 2238 1441.9 834.5 375.4 123 0
2240.7 2372.7 2509.4 2638.6 2742.7 2811.5 2855.5 2882 2906.4 2939.3
2991.8 3066.6 3161.4 3267.3 3401.6 3565 3781.7 4059.9 4418.2 4811.6
5209.8 5544.1 5664.1 5537.1 5165.1 4583.6 3933.3 3247.7 2586.8 1972.4
1402.2 908.7 549 311.9 153.7 61 0
2240.7 2353 2468.6 2576.4 2660.4 2718.2 2754.4 2771.6 2785.1 2803.4
2836.4 2888 2954.8 3024.5 3104 3193 3305.9 3453.7 3648.2 3855.5
4047.7 4172.6 4145 3951.4 3591.1 3103.8 2606.6 2119.6 1668.9 1275.9
926 627.5 404.3 248.7 132.9 55.1 0
2240.7 2333.4 2428 2514.1 2578.2 2625 2653.2 2661.3 2663.9 2667.3
2680.9 2709.3 2748.2 2781.7 2806.3 2820.9 2830.1 2847.6 2878.3 2899.3
2885.6 2800.9 2625.9 2365.8 2017 1624 1280.1 991.5 751.1 579.3
449.9 346.3 259.7 185.6 112.2 49.2 0
2240.7 2313.6 2387 2453.5 2504.6 2538.2 2553.2 2545.3 2523.2 2496.2
2469.6 2451.8 2443.4 2433.1 2413.7 2380.4 2334.6 2287.3 2243.4 2207.1
2167.5 2100.7 1990 1833.8 1631.1 1388.4 1170.1 960.3 760 606.3
474.3 362.9 266.5 186.8 111.6 48.6 0
2240.7 2293.8 2346 2392.9 2430.9 2451.4 2453.3 2429.2 2382.6 2325.1
2258.3 2194.3 2138.6 2084.4 2021.3 1939.9 1839.2 1727.2 1608.6 1514.8
1449.5 1400.7 1354.1 1301.8 1245.2 1152.9 1060.2 929 768.9 633.3
498.7 379.6 273.4 188.1 110.9 48 0
2240.7 2274.9 2307.8 2339.5 2367.8 2379.9 2370.5 2329.7 2259.3 2176.6
2084.4 2000 1929.5 1868.7 1809 1738.7 1654.7 1562.1 1463.8 1386
1334.3 1300.2 1275.5 1246.3 1201.6 1123.9 1046.5 936.7 804.3 683.5
554.9 434.2 319.7 222.2 135.9 58.1 0
2240.7 2256 2269.5 2286.1 2304.5 2308.5 2287.8 2230.2 2136 2028.2
1910.5 1805.8 1720.5 1653 1596.7 1537.4 1470.3 1397 1319 1257.1
1219.1 1199.9 1197 1190.9 1158 1095 1032.8 944.3 839.6 733.6
611.2 488.8 365.9 256.2 160.8 68.4 0
2240.7 2237.7 2233.4 2236.8 2243.7 2244.6 2217.1 2147 2039.1 1917.8
1797.5 1702.9 1634.1 1583.4 1538.7 1486.6 1424.3 1354.7 1276 1201.6
1146.1 1116.1 1119.1 1122.1 1112.6 1089.4 1033.5 942.4 839.6 742
650 552.9 442.4 321.6 209.4 88.6 0
2240.7 2217.3 2197.7 2190.7 2194.1 2198.4 2180.1 2124.2 2033.1 1929.6
1829.3 1741.6 1664.4 1596.9 1533.1 1466.2 1392.9 1315.1 1237.7 1168.7
1107.9 1062.6 1038.5 1024.1 1010.5 994.6 961.3 901.8 826.3 742.2
646.8 551.1 442.1 325.2 214.1 94.6 0
2240.7 2200.8 2166.6 2149.2 2150.4 2162.6 2163 2130.5 2062.3 1972.9
1879.1 1789.7 1702.6 1619.5 1539.3 1459.3 1377.4 1294.5 1217.6 1151.8
1092.9 1047.8 1015.1 990 966.4 939.4 902.6 852.9 791.6 718.4
628.4 536.4 429.8 319.2 207.6 92 0
2240.7 2184.4 2135.4 2107.9 2106.7 2127 2146 2136.7 2091.5 2016.1
1929 1837.9 1741 1642.1 1545.5 1452.4 1361.8 1273.8 1197.6 1135
1078 1033.1 991.8 956 922.2 884.3 843.9 804.1 756.8 694.6
610 521.7 417.4 313.1 201.2 89.4 0
2240.7 2169.5 2109.2 2073.5 2072.3 2104.2 2149 2174.2 2156.6 2090.4
1995.8 1892.8 1786.5 1678.5 1573.3 1472.4 1376.1 1285.5 1207.4 1144.3
1092.5 1054.8 1022.7 989.1 951.3 902.8 851.1 801.9 749.1 683.2
599.2 510.7 408.2 306.6 193.9 88 0
2240.7 2154.7 2083.2 2039.1 2038 2081.5 2152.1 2211.6 2221.8 2164.9
2062.7 1947.7 1832.1 1714.9 1601 1492.2 1390.5 1297.3 1217.3 1153.5
1107 1076.5 1053.5 1022.3 980.4 921.3 858.1 799.6 741.3 672
588.3 499.7 399 300.1 186.6 86.7 0
2240.7 2141.7 2060.1 2010.1 2006.7 2056.9 2145.8 2231.6 2263.5 2219.1
2116.1 1990.5 1867.6 1749 1634.7 1525.8 1423 1328.1 1246.6 1182.1
1134 1101.3 1080.1 1053.6 1016.3 963.2 903 841.1 777.8 700.7
609.6 517.1 413.4 298.9 180.4 86.4 0
2240.7 2128.8 2037.1 1981 1975.4 2032.5 2139.4 2251.5 2305.2 2273.4
2169.5 2033.3 1903.2 1783.1 1668.5 1559.5 1455.5 1359 1275.8 1210.6
1160.9 1125.9 1106.8 1084.9 1052.3 1005.1 948 882.6 814.3 729.3
630.9 534.4 427.8 297.7 174.1 86.2 0
2240.7 2115.7 2016.2 1955.4 1946.6 2002.6 2113.5 2230.6 2295.6 2279.2
2189.5 2055.5 1921.3 1803.1 1692.6 1589.3 1489.7 1395.9 1314.2 1248.5
1194.8 1157.5 1134.5 1112.3 1080 1034.8 976.3 909.5 837.5 750.3
649.9 550.7 441.5 292.9 160.8 76 0
2240.7 2102.7 1995.2 1929.9 1917.8 1972.9 2087.7 2209.7 2285.8 2285
2209.3 2077.8 1939.3 1823.3 1716.6 1619 1524 1432.9 1352.5 1286.3
1228.7 1189.1 1162.1 1139.7 1107.9 1064.5 1004.7 936.3 860.7 771.3
668.9 567.1 455.3 288 147.5 65.8 0
2240.7 2092.6 1979.1 1910.7 1895 1943.6 2046 2154.6 2222.8 2224.8
2160 2042.6 1912.6 1798.7 1699.1 1611 1526 1442.8 1366.7 1302.6
1249.7 1214 1188.4 1166.3 1134.5 1088.9 1026.2 954.9 877.5 787.7
683.9 582.8 467.2 313.5 171.3 75.8 0
2240.7 2082.5 1963 1891.6 1872 1914.4 2004.4 2099.5 2159.9 2164.6
2110.7 2007.5 1885.8 1774 1681.6 1602.9 1527.9 1452.7 1380.9 1319
1270.6 1238.8 1214.8 1192.7 1161.2 1113.3 1047.7 973.5 894.2 804.1
698.9 598.4 479.1 338.9 195.2 85.8 0
2240.7 2074.3 1951.7 1878.2 1857 1895.1 1975 2056.2 2106.7 2109.9
2062 1969.8 1858.8 1752.4 1661.7 1584.6 1512.3 1439.5 1369 1310.7
1270.1 1243.3 1221 1199 1168.1 1119.9 1054.5 980.1 900.6 811.7
706.8 605.8 488.9 355.6 215.8 94.2 0
2240.7 2066.2 1940.5 1864.8 1841.9 1875.7 1945.6 2012.8 2053.7 2055.2
2013.5 1932 1831.6 1730.8 1641.8 1566.2 1496.8 1426.4 1357.2 1302.5
1269.8 1247.8 1227.1 1205.3 1175 1126.5 1061.2 986.6 906.9 819.2
714.7 613.2 498.7 372.3 236.5 102.5 0
2240.7 2059.8 1932.5 1855.6 1833.2 1866 1932.1 1992.9 2028.2 2028.2
1990.1 1916.4 1823.6 1725.6 1633.8 1551.6 1475.6 1400.2 1327.2 1275.8
1248.5 1230.4 1212 1190 1160 1113 1048.2 974.7 897.2 811.2
710.7 607.7 496.3 371.3 234.7 100.4 0
2240.7 2053.4 1924.5 1846.5 1824.5 1856.4 1918.7 1972.9 2002.5 2001.2
1966.8 1900.6 1815.5 1720.3 1625.9 1537.2 1454.7 1374 1297.3 1249.2
1227.1 1213 1196.9 1174.7 1145.1 1099.5 1035.2 962.8 887.5 803.1
706.8 602 494 370.2 233 98.2 0
2240.7 2047.6 1918.4 1841 1819.9 1852.4 1913.5 1966.3 1994.4 1992.2
1958.3 1896.8 1815.5 1721 1624.2 1529.5 1440.4 1353.3 1273 1226.6
1206.3 1194.4 1180.5 1158.5 1128.4 1082 1018.2 947 872.4 788.6
694.7 589.8 477.5 356.3 222.2 92.7 0
2240.7 2041.7 1912.2 1835.6 1815.3 1848.5 1908.4 1959.7 1986.2 1983.2
1949.9 1892.9 1815.5 1721.8 1622.5 1521.9 1426.3 1332.6 1248.6 1204.2
1185.5 1175.8 1164.2 1142.3 1111.8 1064.5 1001.3 931.2 857.2 774.3
682.5 577.6 461 342.4 211.3 87 0
2240.7 2034.3 1906.2 1831.4 1813.4 1847.8 1908 1958.7 1983.6 1979.3
1944.9 1891.6 1816.8 1723.1 1621.6 1517.6 1417.9 1319 1233 1189.1
1171.1 1162.5 1152.2 1129.8 1098.9 1049 987.9 919.2 843.5 760.9
669.8 567.5 441.9 330.2 200.3 81.7 0
2240.7 2041.7 1912.2 1835.6 1815.3 1848.5 1908.4 1959.7 1986.2 1983.2
1949.9 1892.9 1815.5 1721.8 1622.5 1521.9 1426.3 1332.6 1248.6 1204.2
1185.5 1175.8 1164.2 1142.3 1111.8 1064.5 1001.3 931.2 857.2 774.3
682.5 577.6 461 342.4 211.3 87 0
2240.7 2047.6 1918.4 1841 1819.9 1852.4 1913.5 1966.3 1994.4 1992.2
1958.3 1896.8 1815.5 1721 1624.2 1529.5 1440.4 1353.3 1273 1226.6
1206.3 1194.4 1180.5 1158.5 1128.4 1082 1018.2 947 872.4 788.6
694.7 589.8 477.5 356.3 222.2 92.7 0
2240.7 2053.4 1924.5 1846.5 1824.5 1856.4 1918.7 1972.9 2002.5 2001.2
1966.8 1900.6 1815.5 1720.3 1625.9 1537.2 1454.7 1374 1297.3 1249.2
1227.1 1213 1196.9 1174.7 1145.1 1099.5 1035.2 962.8 887.5 803.1
706.8 602 494 370.2 233 98.2 0
2240.7 2059.8 1932.5 1855.6 1833.2 1866 1932.1 1992.9 2028.2 2028.2
1990.1 1916.4 1823.6 1725.6 1633.8 1551.6 1475.6 1400.2 1327.2 1275.8
1248.5 1230.4 1212 1190 1160 1113 1048.2 974.7 897.2 811.2
710.7 607.7 496.3 371.3 234.7 100.4 0
2240.7 2066.2 1940.5 1864.8 1841.9 1875.7 1945.6 2012.8 2053.7 2055.2
2013.5 1932 1831.6 1730.8 1641.8 1566.2 1496.8 1426.4 1357.2 1302.5
1269.8 1247.8 1227.1 1205.3 1175 1126.5 1061.2 986.6 906.9 819.2
714.7 613.2 498.7 372.3 236.5 102.5 0
2240.7 2074.3 1951.7 1878.2 1857 1895.1 1975 2056.2 2106.7 2109.9
2062 1969.8 1858.8 1752.4 1661.7 1584.6 1512.3 1439.5 1369 1310.7
1270.1 1243.3 1221 1199 1168.1 1119.9 1054.5 980.1 900.6 811.7
706.8 605.8 488.9 355.6 215.8 94.2 0
2240.7 2082.5 1963 1891.6 1872 1914.4 2004.4 2099.5 2159.9 2164.6
2110.7 2007.5 1885.8 1774 1681.6 1602.9 1527.9 1452.7 1380.9 1319
1270.6 1238.8 1214.8 1192.7 1161.2 1113.3 1047.7 973.5 894.2 804.1
698.9 598.4 479.1 338.9 195.2 85.8 0
2240.7 2092.6 1979.1 1910.7 1895 1943.6 2046 2154.6 2222.8 2224.8
2160 2042.6 1912.6 1798.7 1699.1 1611 1526 1442.8 1366.7 1302.6
1249.7 1214 1188.4 1166.3 1134.5 1088.9 1026.2 954.9 877.5 787.7
683.9 582.8 467.2 313.5 171.3 75.8 0
2240.7 2102.7 1995.2 1929.9 1917.8 1972.9 2087.7 2209.7 2285.8 2285
2209.3 2077.8 1939.3 1823.3 1716.6 1619 1524 1432.9 1352.5 1286.3
1228.7 1189.1 1162.1 1139.7 1107.9 1064.5 1004.7 936.3 860.7 771.3
668.9 567.1 455.3 288 147.5 65.8 0
2240.7 2115.7 2016.2 1955.4 1946.6 2002.6 2113.5 2230.6 2295.6 2279.2
2189.5 2055.5 1921.3 1803.1 1692.6 1589.3 1489.7 1395.9 1314.2 1248.5
1194.8 1157.5 1134.5 1112.3 1080 1034.8 976.3 909.5 837.5 750.3
649.9 550.7 441.5 292.9 160.8 76 0
2240.7 2128.8 2037.1 1981 1975.4 2032.5 2139.4 2251.5 2305.2 2273.4
2169.5 2033.3 1903.2 1783.1 1668.5 1559.5 1455.5 1359 1275.8 1210.6
1160.9 1125.9 1106.8 1084.9 1052.3 1005.1 948 882.6 814.3 729.3
630.9 534.4 427.8 297.7 174.1 86.2 0
2240.7 2141.7 2060.1 2010.1 2006.7 2056.9 2145.8 2231.6 2263.5 2219.1
2116.1 1990.5 1867.6 1749 1634.7 1525.8 1423 1328.1 1246.6 1182.1
1134 1101.3 1080.1 1053.6 1016.3 963.2 903 841.1 777.8 700.7
609.6 517.1 413.4 298.9 180.4 86.4 0
2240.7 2154.7 2083.2 2039.1 2038 2081.5 2152.1 2211.6 2221.8 2164.9
2062.7 1947.7 1832.1 1714.9 1601 1492.2 1390.5 1297.3 1217.3 1153.5
1107 1076.5 1053.5 1022.3 980.4 921.3 858.1 799.6 741.3 672
588.3 499.7 399 300.1 186.6 86.7 0
2240.7 2169.5 2109.2 2073.5 2072.3 2104.2 2149 2174.2 2156.6 2090.4
1995.8 1892.8 1786.5 1678.5 1573.3 1472.4 1376.1 1285.5 1207.4 1144.3
1092.5 1054.8 1022.7 989.1 951.3 902.8 851.1 801.9 749.1 683.2
599.2 510.7 408.2 306.6 193.9 88 0
2240.7 2184.4 2135.4 2107.9 2106.7 2127 2146 2136.7 2091.5 2016.1
1929 1837.9 1741 1642.1 1545.5 1452.4 1361.8 1273.8 1197.6 1135
1078 1033.1 991.8 956 922.2 884.3 843.9 804.1 756.8 694.6
610 521.7 417.4 313.1 201.2 89.4 0
2240.7 2200.8 2166.6 2149.2 2150.4 2162.6 2163 2130.5 2062.3 1972.9
1879.1 1789.7 1702.6 1619.5 1539.3 1459.3 1377.4 1294.5 1217.6 1151.8
1092.9 1047.8 1015.1 990 966.4 939.4 902.6 852.9 791.6 718.4
628.4 536.4 429.8 319.2 207.6 92 0
2240.7 2217.3 2197.7 2190.7 2194.1 2198.4 2180.1 2124.2 2033.1 1929.6
1829.3 1741.6 1664.4 1596.9 1533.1 1466.2 1392.9 1315.1 1237.7 1168.7
1107.9 1062.6 1038.5 1024.1 1010.5 994.6 961.3 901.8 826.3 742.2
646.8 551.1 442.1 325.2 214.1 94.6 0
2240.7 2237.7 2233.4 2236.8 2243.7 2244.6 2217.1 2147 2039.1 1917.8
1797.5 1702.9 1634.1 1583.4 1538.7 1486.6 1424.3 1354.7 1276 1201.6
1146.1 1116.1 1119.1 1122.1 1112.6 1089.4 1033.5 942.4 839.6 742
650 552.9 442.4 321.6 209.4 88.6 0
2240.7 2256 2269.5 2286.1 2304.5 2308.5 2287.8 2230.2 2136 2028.2
1910.5 1805.8 1720.5 1653 1596.7 1537.4 1470.3 1397 1319 1257.1
1219.1 1199.9 1197 1190.9 1158 1095 1032.8 944.3 839.6 733.6
611.2 488.8 365.9 256.2 160.8 68.4 0
2240.7 2274.9 2307.8 2339.5 2367.8 2379.9 2370.5 2329.7 2259.3 2176.6
2084.4 2000 1929.5 1868.7 1809 1738.7 1654.7 1562.1 1463.8 1386
1334.3 1300.2 1275.5 1246.3 1201.6 1123.9 1046.5 936.7 804.3 683.5
554.9 434.2 319.7 222.2 135.9 58.1 0
2240.7 2293.8 2346 2392.9 2430.9 2451.4 2453.3 2429.2 2382.6 2325.1
2258.3 2194.3 2138.6 2084.4 2021.3 1939.9 1839.2 1727.2 1608.6 1514.8
1449.5 1400.7 1354.1 1301.8 1245.2 1152.9 1060.2 929 768.9 633.3
498.7 379.6 273.4 188.1 110.9 48 0
2240.7 2313.6 2387 2453.5 2504.6 2538.2 2553.2 2545.3 2523.2 2496.2
2469.6 2451.8 2443.4 2433.1 2413.7 2380.4 2334.6 2287.3 2243.4 2207.1
2167.5 2100.7 1990 1833.8 1631.1 1388.4 1170.1 960.3 760 606.3
474.3 362.9 266.5 186.8 111.6 48.6 0
2240.7 2333.4 2428 2514.1 2578.2 2625 2653.2 2661.3 2663.9 2667.3
2680.9 2709.3 2748.2 2781.7 2806.3 2820.9 2830.1 2847.6 2878.3 2899.3
2885.6 2800.9 2625.9 2365.8 2017 1624 1280.1 991.5 751.1 579.3
449.9 346.3 259.7 185.6 112.2 49.2 0
2240.7 2353 2468.6 2576.4 2660.4 2718.2 2754.4 2771.6 2785.1 2803.4
2836.4 2888 2954.8 3024.5 3104 3193 3305.9 3453.7 3648.2 3855.5
4047.7 4172.6 4145 3951.4 3591.1 3103.8 2606.6 2119.6 1668.9 1275.9
926 627.5 404.3 248.7 132.9 55.1 0
2240.7 2372.7 2509.4 2638.6 2742.7 2811.5 2855.5 2882 2906.4 2939.3
2991.8 3066.6 3161.4 3267.3 3401.6 3565 3781.7 4059.9 4418.2 4811.6
5209.8 5544.1 5664.1 5537.1 5165.1 4583.6 3933.3 3247.7 2586.8 1972.4
1402.2 908.7 549 311.9 153.7 61 0
2240.7 2391.2 2550.2 2706 2827.9 2905 2953.1 2980.9 3009.3 3044.5
3094.7 3164.8 3256.2 3361.2 3491.7 3679.7 3948.8 4301.2 4743.7 5269.7
5900.5 6563 7150.5 7566.8 7670.8 7232.8 6612.9 5875.3 5070.4 4197.8
3197.6 2238 1441.9 834.5 375.4 123 0
2240.7 2409.7 2591.1 2773.4 2913.1 2998.6 3050.7 3079.9 3112.1 3149.5
3197.7 3263 3351.2 3455.2 3581.6 3794.4 4116 4542.5 5069.1 5727.7
6591 7581.9 8636.9 9596.5 10176.5 9882 9292.6 8502.8 7554 6423.3
4993 3567.4 2334.9 1357.2 597.1 184.9 0
